Product Number: 127937A

DataTuff® 5e, 4 Bonded-Pr #24 Sol BC, PO Ins, OS, PO Jkt, Foil Shld, PO Jkt, AIA Armor, PVC Jkt, OSP BURIAL

Industrial Ethernet Cat 5e, 4 Bonded-Pair 24AWG (Solid) Bare Copper, PO Insulation, PO Inner Jacket, Overall Beldfoil® Shield, PVC Outer Jacket, Aluminum Interlocked Armor, Polymer Gel Waterblocked OSP BURIAL

  • Availability:
    Global
  • Status:
    Active
127937A

Specifications

Suitable Applications

exposure to abrasion, burial, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 24 AWG Solid BC - Bare Copper 4

Insulation

Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC

Inner Jacket

Material Nom. Diameter Ripcord
PO - Polyolefin 0.230 in (5.84 mm) Yes
PO - Polyolefin .276 in (7.01 mm)

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.510 in (13.0 mm)

Outer Jacket

Separator Material Nom. Diameter Ripcord
Polyester Tape PVC - Polyvinyl Chloride 0.600 in (15.2 mm) No

Overall Cable Diameter (Nominal)

0.600 in (15.2 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
93.8 Ohm/km (28.6 Ohm/1000ft) 330 pF/100m

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 65.3 62.3 63.3 60 63.8 60.8 20 23 100 ± 15 102.5 ± 7.5
4 4.1 dB/100m 56.3 53.3 51 49 51.7 48.7 23.0 23 100 ± 15 102.5 ± 7.5
8 5.8 dB/100m 51.8 48.8 46 43 45.7 42.7 24.5 24.5 100 ± 15 101 ± 6
10 6.5 dB/100m 50.3 47.3 43 41 43.8 40.8 25 25 100 ± 15 101 ± 6
16 8.2 dB/100m 47.3 44.3 39 36 39.7 36.7 25 25 100 ± 15 101 ± 6
20 9.3 dB/100m 45.8 42.8 36.5 33.5 37.7 34.7 26 25 100 ± 15 101 ± 6
25 10.4 dB/100m 44.3 41.3 33.9 30.9 35.8 32.8 24.3 24.3 100 ± 15 101 ± 6
31.25 11.7 dB/100m 42.9 39.9 31 28 33.9 30.9 23.6 23.6 100 ± 15 101 ± 6
62.5 17.0 dB/100m 38.4 35.4 22 19 27.8 24.8 21.5 21.5 100 ± 15 101 ± 6
100 22.0 dB/100m 35.3 32.3 14 11 23.8 20.8 20.1 20.1 100 ± 15

Temperature

UL Temperature Operating Storage
75°C -40°C To +75°C -40°C to +85°C

Bend Radius

Stationary Min.
6.0 in (150 mm)

Max. Pull Tension

100 lbs (45 kg)

Bulk Cable Weight

244 lbs/1000ft (363 kg/km)

Environmental Suitability

Outdoor - Direct Burial, Outdoor, Non-Halogenated, Sunlight Resistance, Oil Resistance, Burial

CPR Compliance

CPR Euroclass: Fca

NEC / UL Compliance

Article 800

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

Notes

Operating temperatures are subject to length de-rating. Cable not guaranteed to meet TIA 568.2 specification for delay above lengths of 90m. Not intended for burial in areas where the ground temperature exceeds 60C for long periods of time.

Update and Revision

Revision Number: 0.62 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.62 Revision Date: 02-26-2026