Product Number: 127940A

DataTuff® 6, 4 Bonded-Pr #23 Sol BC, PO Ins, PVC Jkt, AIA Armor, Blk PVC Jkt, 300V CM CSA CMG HL SUN RES -40C

Industrial Ethernet Cat 6, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, PVC Inner Jacket, Aluminum Interlock Armor, Black PVC Outer Jacket, CMR CSA CMG HL SUN RES -40C

  • Availability:
    Global
  • Status:
    Active
127940A

Specifications

Suitable Applications

Outdoor, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Conductor

Element Size Stranding Material
Pair(s) 23 AWG Solid BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PO - Polyolefin 0.043 in (1.1 mm) White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown

Bonded-Pair

Yes

Inner Jacket

Material Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.240 in (6.10 mm) Yes

Armor

Armor Type & Material Armor Thickness Diameter Over Armor
AIA - Aluminum Interlock Armor 0.025 in (0.64 mm) 0.495 in (12.6 mm)

Outer Jacket

Separator Material Nom. Diameter
Dielectric Tape (Patented) PVC - Polyvinyl Chloride 0.595 in (15.1 mm)

Overall Cable Diameter (Nominal)

0.595 in (15.1 mm)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft) 330 pF/ft

Delay

Max. Delay Max. Delay Skew Nom. Velocity of Prop.
537 ns/100m 45 ns/100m 72%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Max./Min. Input Impedance (unFitted) [Ohm] Max./Min. Fitted Impedance [Ohm]
1 2.0 dB/100m 74.3 72.3 72.3 70.3 67.8 64.8 21 100 ± 15 100 ± 15
4 3.8 dB/100m 65.3 63.3 61.5 59.5 55.8 52.7 24 100 ± 15 100 ± 15
8 5.3 dB/100m 60.8 58.8 55.4 53.4 49.7 46.7 25.5 100 ± 15 100 ± 15
10 6 dB/100m 59.3 57.3 53.3 51.3 47.8 44.8 26 100 ± 15 100 ± 15
16 7.6 dB/100m 56.2 54.3 48.7 46.7 43.7 40.7 26 100 ± 15 100 ± 15
20 8.5 dB/100m 54.8 52.8 46.3 44.3 41.8 38.8 26 100 ± 15 100 ± 15
25 9.5 dB/100m 53.3 51.3 43.8 41.8 39.8 36.8 25.3 100 ± 15 100 ± 15
31.25 10.7 dB/100m 51.9 49.9 41.2 39.2 37.9 34.9 24.6 100 ± 15 100 ± 15
62.5 15.4 dB/100m 47.4 45.4 32 30 31.9 28.9 22.5 100 ± 15 100 ± 15
100 19.8 dB/100m 44.3 42.3 24.5 22.5 27.8 24.8 21.1 100 ± 15
155 25.2 dB/100m 41.5 39.5 16.3 14.3 23.9 20.9 19.8 100 ± 22 100 ± 15
200 29.0 dB/100m 39.8 37.8 10.8 8.8 21.8 18.8 19 100 ± 22 100 ± 15
250 32.8 dB/100m 38.3 36.3 5.5 3.5 19.8 16.8 18.3 100 ± 32 100 ± 15

Voltage

UL Voltage Rating
300 V RMS (CM)

Temperature

UL Temperature Operating Storage
75°C -40°C To +75°C -40°C To +85°C

Bend Radius

Stationary Min.
3.6 in (91 mm)

Max. Pull Tension

100 lbs (45 kg)

Bulk Cable Weight

133 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Aerial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 (UL Loading), FT4

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CMG, HL, CSA CMG, HL, -40C

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

ISO/IEC Compliance

ISO/IEC 11801 Cat 6

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

Jacket sequentially marked at 2 ft. intervals.

Update and Revision

Revision Number: 0.59 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.59 Revision Date: 02-26-2026