Product Number: 127958A

DataTuff® 5e, 4 Bonded-Pr #23 Sol BC, PO Ins, OS, PVC Jkt, AIA Armor, PVC Jkt

Industrial Ethernet Cat 5e, 4 Bonded-Pair 23AWG (Solid) Bare Copper, PO Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket

  • Availability:
    Global
  • Status:
    Active
127958A

Specifications

Suitable Applications

in cabinet with high volt devices, such as motor control center, mining, harsh environment, IIoT, factory or process automation, IP cameras and devices, data communication, etc. exposure to rodent, crush, or cut through force,

Conductor

Element AWG Stranding Material No. of Pairs
Pair(s) 23 Solid BC - Bare Copper 4

Insulation

Material
PO - Polyolefin

Bonded-Pair Construction

Yes

Color Chart

Color
White/Blue Stripe & Blue
White/Orange Stripe & Orange
White/Green Stripe & Green
White/Brown Stripe & Brown

Inner Jacket

Material Nominal Diameter Ripcord
PVC - Polyvinyl Chloride 0.275 in Yes

Outer Shield

Type Material Material Trade Name Coverage [%]
Tape Polyester + Bi-Laminate (Alum+Poly) Beldfoil® 100%

Outer Jacket

Material Nominal Diameter Ripcord Separator Material
PVC - Polyvinyl Chloride 0.585 in No Polyester Tape

Armor

Diameter over Armoring
0.495 in

Conductor DCR

Max. Conductor DCR
93.8 Ohm/km

Capacitance

Max. Capacitance Unbalance
330 pF/100m

Delay

Max. Delay Max. Delay Skew Nominal Velocity of Propagation (VP) [%]
538 ns/100m 45 ns/100m 70%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB] Min. SRL (Structural Return Loss) Max./Min. Input Impedance (unFitted) Max./Min. Fitted Impedance
1 MHz 2.0 dB/100m 65.3 dB 62.3 dB 63.3 dB 60 dB 63.8 dB 60.8 dB 20 dB 23 dB 100 ± 15 Ohm 102.5 ± 7.5 Ohm
4 MHz 4.1 dB/100m 56.3 dB 53.3 dB 51 dB 49 dB 51.7 dB 48.7 dB 23.6 dB 23 dB 100 ± 15 Ohm 102.5 ± 7.5 Ohm
8 MHz 5.8 dB/100m 51.8 dB 48.8 dB 46 dB 43 dB 45.7 dB 42.7 dB 25.4 dB 24.5 dB 100 ± 15 Ohm 101 ± 6 Ohm
10 MHz 6.5 dB/100m 50.3 dB 47.3 dB 43 dB 41 dB 43.8 dB 40.8 dB 26 dB 25 dB 100 ± 15 Ohm 101 ± 6 Ohm
16 MHz 8.2 dB/100m 47.3 dB 44.3 dB 39 dB 36 dB 39.7 dB 36.7 dB 26 dB 25 dB 100 ± 15 Ohm 101 ± 6 Ohm
20 MHz 9.3 dB/100m 45.8 dB 42.8 dB 36.5 dB 33.5 dB 37.7 dB 34.7 dB 26 dB 25 dB 100 ± 15 Ohm 101 ± 6 Ohm
25 MHz 10.4 dB/100m 44.3 dB 41.3 dB 33.9 dB 30.9 dB 35.8 dB 32.8 dB 25.5 dB 24.3 dB 100 ± 15 Ohm 101 ± 6 Ohm
31.25 MHz 11.7 dB/100m 42.9 dB 39.9 dB 31 dB 28 dB 33.9 dB 30.9 dB 25 dB 23.6 dB 100 ± 15 Ohm 101 ± 6 Ohm
62.5 MHz 17.0 dB/100m 38.4 dB 35.4 dB 22 dB 19 dB 27.8 dB 24.8 dB 23.5 dB 21.5 dB 100 ± 15 Ohm 101 ± 6 Ohm
100 MHz 22.0 dB/100m 35.3 dB 32.3 dB 14 dB 11 dB 23.8 dB 20.8 dB 22.5 dB 20.1 dB 100 ± 15 Ohm

Current

Max. Recommended Current [A]
15 pF/ft

Voltage

UL Description UL Voltage Rating
CM 300 V

UL Temperature Rating

75°C

Storage Temperature Range

-40°C to +85°C

Operating Temperature Range

-40°C To +75°C

Bulk Cable Weight

133 lbs/1000ft

Maximum Recommended Pulling Tension

100 lbs

NEC Articles

Article 800

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG, HL

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61156-5

CPR Euroclass

Eca

Data Category

Category 5e

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 5e

Environmental Space

Indoor/Outdoor

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU CE Mark

Yes

EU REACH SVHC Compliance (yyyy-mm-dd)

2020-01-16

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Indoor

Yes

Suitability - Non-Halogenated

No

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

CSA/C(UL) Flammability

FT4

UL Flammability

UL 1685 (UL Loading)

Notes

Operating temperatures are subject to length de-rating

Update and Revision

Revision Number: 0.35 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.35 Revision Date: 02-20-2026