Product Number: 74034PU

Belden Flexible Ethernet 26 AWG SPE Cable

Belden Flexible Ethernet 26 AWG double shield PU jacket SPE Drag chain application Cable.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1 single pair Ethernet up to 600 MHz accord. IEEE 802.3bp (1000BASE-T1)

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 26 AWG 19x0.10 mm TC - Tinned Copper 1

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene 1.1 mm (0.043 in) White, Blue

Inner Jacket

Material Color
TPE - Thermoplastic Elastomer White

Outer Shield

Shield Type Material Coverage
Tape Polyester + Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 80%

Outer Jacket

Material
PUR - Polyurethane (Halogen Free)

Overall Cable Diameter (Nominal)

5.0 mm (0.20 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
150 Ω/km @ 20°C 100 Ohm

High Frequency

Frequency Max. Insertion Loss (Attenuation) Min. RL (Return Loss) [dB] Min. TCL [dB] Min. ELTCTL [dB] Max. Surface Transfer Impedance Min. Coupling Attenuation [dB]
1 3.1 dB/100 m 20 40 40 50
4 MHz 5.6 dB/100 m 23 40 28 75.9
10 MHz 8.7 dB/100 m 25 35 20 100
20 MHz 12.3 dB/100 m 25 30.5 14 154.9
30 MHz 15.1 dB/100 m 18.5 27.8 10.5 200 85
100 MHz 27.8 dB/100 m 15.6 20 5.0 85
600 MHz 70.7 dB/100 m 15.6 8.3 5.0 69.4
1000 MHz 65

Voltage

UL Voltage Rating Breakdown Voltage
300 V 2kV ac/min

Temperature

Operating
-40 ℃ to + 80℃

Trailing/Flexing Properties

Motion Number of Cycles Radius Speed Acceleration Traverse Length
Trailing/Bending 5,000,000 75 mm 3 m/s 10 m/s² 5 m

Bulk Cable Weight

32 kg/km (22 lbs/1000ft)

AWM Compliance

AWM 20549

Data Category

SPE 1000 Mbps

ISO/IEC Compliance

IEC 61156-12, UL 758

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = 0.5%

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Notes

HF : According to EN 60684-2 : ≤0.1%

Update and Revision

Revision Number: 0.30 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.30 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
74034PU-C500 Blue, Light Reel 500 m 8719605219572