Product Number: 74042E

DataTuff Ind SPE cable 10Mbps 1km, SF/UTP, AWG18 Solid, PVC

DataTuff Ind SPE cable 10Mbps 1km, SF/UTP, AWG18 Solid, PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1 single pair Ethernet up to 20 MHz

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 18 AWG Solid BC - Bare Copper 1

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 2.49 mm (0.0980 in) White & Blue

Outer Shield

Shield Type Material Coverage
Tape Polyester 100%
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 7.7 mm (0.30 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
22.3 Ohm/km (6.80 Ohm/1000ft) 160 pF/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB] Min. RL (Return Loss) [dB] Min. Coupling Attenuation [dB]
0.1 1.0 15 60
1 1.4 20 60
4 2.6 23 60
10 4.1 25 60
20 5.7 25 60

Voltage

UL Voltage Rating
300 V

Temperature

Operating
-30°C to +75°C

Bend Radius

Stationary Min.
43.4 mm (1.71 in)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 Vertical Tray, UL 1685 Vertical Tray

NEC / UL Compliance

Article 725, Article 800, PLTC, CM

Data Category

SPE 10 Mbps

TIA/EIA Compliance

TIA 568.5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.21 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.21 Revision Date: 02-26-2026