Product Number: 74043E

DataTuff Ind SPE cable 10Mbps 400m, SF/UTP, AWG22 Stranded, PVC

DataTuff Ind SPE cable 10Mbps 400m, SF/UTP, AWG22 Stranded, PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

1 single pair Ethernet up to 20 MHz

Conductor

Element Size Stranding Material No. of Pairs
Pair(s) 22 AWG 7x30 TC - Tinned Copper 1

Insulation

Element Material Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 1.70 mm (0.0669 in) White & Blue

Outer Shield

Shield Type Material Coverage
Tape Polyester 100%
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 90%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.2 mm (0.24 in)

Electricals

Max. Conductor DCR Max. Capacitance Unbalance
68.0 Ohm/km (20.7 Ohm/1000ft) 160 pF/100m

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB] Min. RL (Return Loss) [dB] Min. Coupling Attenuation [dB]
0.1 1.4 15 60
1 2.1 20 60
4 3.8 23 60
10 5.9 25 60
20 8.4 25 60

Voltage

UL Voltage Rating
300 V

Temperature

Operating
-30C to +75°C

Bend Radius

Stationary Min.
37.3 mm (1.47 in)

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, UV Resistance, Oil Resistance

Flammability / Reaction to Fire

UL 1685 Vertical Tray, UL 1685 Vertical TrayFT1

NEC / UL Compliance

Article 725, Article 800, CM, PLTC

CEC / C(UL) Compliance

CM

Data Category

SPE 10 Mbps

TIA/EIA Compliance

TIA 568.5

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2022-04-27

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.111 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.111 Revision Date: 02-26-2026