Product Number: AUSTPB3801

AUTOMOTIVE ETHERNET SPE 1GBPS 1P 26AWG STP PVC

AUTOMOTIVE ETHERNET SPE 1GBPS 1P 26AWG STP PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Automotive Ethernet

Conductor

Size Stranding Material No. of Pairs
26 7x34 BCA - Bare Copper Alloy 1

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.91 mm (0.036 in) White & Green

Inner Jacket

Material Nom. Diameter
PP - Polypropylene 2.80 mm (0.110 in)

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 4.25 mm (0.167 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
190 Ohm/km (58 Ohm/1000ft) 100 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB] Min. RL (Return Loss) [dB]
1 0.037 22.0
10 0.011 22.0
100 0.344 19.0
600 0.869 14.0

Voltage

Voltage Rating
60 V

Temperature

Operating
-40°C To +105°C

Bulk Cable Weight

23.5 kg/km (15.8 lbs/1000ft)

Flammability / Reaction to Fire

FT2

IEEE Compliance

IEEE 802.3bp

Data Category

SPE 1000 Mbps

Notes

Twisting: 2C, Direction: S

Update and Revision

Revision Number: 0.63 Revision Date: 02-26-2026

Update and Revision

Revision Number: 0.63 Revision Date: 02-26-2026