Product Number: AUUTPA3799

AUTOMOTIVE ETHERNET SPE 100MBPS 1P 26AWG J/UTP PVC

AUTOMOTIVE ETHERNET SPE 100MBPS 1P 26AWG J/UTP PVC

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Automotive Ethernet

Conductor

Size Stranding Material No. of Pairs
26 AWG 7x34 TC - Tinned Copper 1

Insulation

Material Nom. Insulation Diameter Color Code
PP - Polypropylene 0.88 mm (0.035 in) Natural & Natural/Blue

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 3.00 mm (0.118 in)

Electricals

Max. Conductor DCR Nom. Characteristic Impedance
150 Ohm/km (46 Ohm/1000ft) 100 Ohm

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation) [dB] Min. RL (Return Loss) [dB]
1 0.06 20.0
10 0.16
20 20.0
33 0.31
66 0.45 14.8

Voltage

Voltage Rating
60 V

Temperature

Operating
-40°C To +105°C

Bulk Cable Weight

11.4 kg/km (7.66 lbs/1000ft)

Flammability / Reaction to Fire

FT2

IEEE Compliance

IEEE 802.3bw

Data Category

SPE 100 Mbps

Notes

Cabling: 2C, Direction: S, Pitch: lt/=15

Update and Revision

Revision Number: 0.63 Revision Date: 08-13-2024

Update and Revision

Revision Number: 0.63 Revision Date: 08-13-2024