Product Number: DKLU53MA012BKAA

Universal OFC MLT: Gel filling loose tubes(6f/T), Dry core, WB Tape + CST + Single LSZH Jacket (black) 12F OM3

Universal (Indoor/Outdoor) Gel filling loose tubes(6f/T) dry core optical fiber Multi Loose Tube cable with GRP, Water Blocking tape, Corrugated Steel Tape armor and Single LSZH jacket (black) 12F OM3

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Environmental Space

Indoor/Outdoor

Suitable Applications

For outdoor and indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor and indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OM3 12 Blue, Orange, Filler, Filler, Filler, Filler, Filler

Fiber Color Code

TIA-598-D

Buffer Specification

Buffer Material
PBT – Polybutylene Terephthalate

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblocking Yarns + Tape

Bulk Cable Weight

180 kg/km

Fibers Per Subunit

6

Type of Armor

Corrugated Steel Tape

Number of Jackets

Single Jacket

Outer Jacket

Material Color Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) Black 12.4 mm 1.8 mm

Outer Jacket Ripcord

2

Fiber Core Diameter

50 µm

Maximum Attenuation at 1300 nm

1.0 dB/km

Maximum Attenuation at 850 nm

3.0 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11 20 x Cable OD
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 10 x Cable OD
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 2000 N (450 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 600 N (135 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 1000 N/100mm

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC Flammability

IEC 60332-1-2

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

IEC 61034‐2

ISO/IEC Compliance

IEC 60793-1-1, IEC 60794-1-1

RoHS

Yes

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.31 Revision Date: 12-21-2023

Update and Revision

Revision Number: 0.31 Revision Date: 12-21-2023