Product Number: GOGND24
Outdoor OFC CLT (jelly filled): GLASS YARNS(3150N) + PE + PA with 1 Tube of Ø3.3mm 24f MM OM3.
Outdoor optical fiber Central Loose Tube (jelly filled tube) cable with glass yarns (improved rodent protection) as strength member and polyethylene outer jacket plus termite protection by polyamide layer. Product feature: This cable has improved rodent protection by glass yarnstermite protection by polyamide layer and . Existing out of 1 Tube with a diameter of 3.3mm with 24 fibers MM OM3.
- 
                        Availability:
                        
                            Global
 - 
                            Status:
                            
                                Active
 
Specifications
Product Overview
Construction
Fiber Cable Construction
SubUnit Specifications
Physical Specifications
Jacket Specifications
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Information
Resources
                                                            Product Bulletin
                                                            
                                                        
                                                        
                                                            Catalogs
                                                            
                                                        
                                                        
                                                            Flyers
                                                            
                                                        
                                                        
                                                            Technical Resources
                                                            
                                                        
                                                        
                                                            Training
                                                            
                                                        
                                                                                                                                Resources
                                                                Product Bulletin
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Catalogs
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Flyers
                                                                
                                                                
                                                            
                                                            
                                                        
                                                                Technical Resources