Product Number: NOXU50MA008BKAA

Universal OFC MLT: Gel Filled Tubes (4F/T), Gel Filled Core, PE Inner Jacket (black) + CST + LSZH Outer Jacket (black) 8f MM OM2 IEC 60332-1 rated.

Universal (Indoor/Outdoor) Gel filled tubes (4F/T), Gel filled core, optical fiber Multi Loose Tube cable with Polyethylene inner jacket (black), Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 8 fibers MM OM2 IEC 60332-1 rated.

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Type

OM2

Fiber Core Diameter

50 µm

Fiber Diameter

125 µm

Fiber Buffer Material

PBT – Polybutylene Terephthalate

Fiber Count

8

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Number of Fillers

6

Fibers Per Subunit

4

Subunit Waterblocking

Gel Filled

Subunit Diameter

2.1 mm

Subunit Color

Blue, Orange, Filler, Filler, Filler, Filler, Filler, Filler

Central Strength Member Type

GRP

Cable Core Water Blocking

Gel Filled

Material

PE - Polyethylene

Color

Black

Armor Type and Material

CST - Corrugated Steel Tape

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

15.8 mm (0.622 in)

Outer Jacket Color

Black

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km

Minimum Bend Radius During Installation

25 x Cable OD

Minimum Bend Radius During Operation

12.5 x Cable OD

Max. Tensile Strength During Installation

3000 N (670 lbf)

Max. Tensile Strength During Operation

1000 N (220 lbf)

Crush Resistance

3000N/100mm

Mechanical Tests

Description Tested Standard
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3

Bulk Cable Weight

330 kg/km (220 lbs/1000ft)

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Aerial, Burial

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60793-1-1IEC 60794-1-1

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Update and Revision

Revision Number: 0.38 Revision Date: 01-16-2024

Update and Revision

Revision Number: 0.38 Revision Date: 01-16-2024