Product Number: TF-1C0-002-RR5N

Factory Grade, Indoor/Outdoor, Central Loose-Tube, OM1, 2 Fibers, Gel Filled Tube 3.8 mm, Rodent Protected, Single Jacket, Black, PVC, OFNR, Ozone-UV Chem Resistant

Factory Grade, Indoor/Outdoor, Central Loose-Tube, OM1, 2 Fibers, Gel Filled Tube 3.8 mm, Rodent Protected, Single Jacket, Black, PVC, OFNR, Ozone-UV Chem Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Central Loose Tube Cable

Suitable Applications

Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Indoor/Outdoor & Wet Locations, Rodent Proof

Fiber Type

OM1

Fiber Diameter

250 µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Number of Active Subunits

1

Fibers Per Subunit

2

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.150 in (3.8 mm)

Subunit Color

Blue

Strength Member

Waterblocking Fiberglass Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.315 in (8.0 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.4 dB/km 0.3 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

42 lbs/kft (62 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1666, UL 1685

NEC / UL Compliance

OFNR

CEC / C(UL) Compliance

OFNR

ICEA Compliance

S-104-696

TIA/EIA Compliance

598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.4 Revision Date: 08-20-2025

Update and Revision

Revision Number: 0.4 Revision Date: 08-20-2025