Product Number: FI3I002LB

Indoor Interconnect OM3 2 Fibers LSZH/OFNR DX Cord 2.0mm (900µm)

FX Indoor, Interconnect, OM3, 2 Fibers, LSZH/OFNR, DX Cord 2.0mm (900µm), Aqua Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Interconnect Cable

Suitable Applications

Short-distance indoor applications such as patching, inside cabinets, workstation equipment connections.

Fiber Type

OM3

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Buffer Diameter

900 µm

Fiber Count

2

Fiber Color Coding

TIA-598-D

Strength Member

Aramid Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.078 in x 0.161 in

Outer Jacket Color

Aqua

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 300 m --
Min. Effective Modal Bandwidth (EMB) 2000 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 1500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

220 N (50 lbf)

Max. Tensile Strength During Operation

67 N (15 lbf)

Crush Resistance

35 N/cm

Bulk Cable Weight

5 lbs/1000ft (7.0 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1666, UL 1685, FT4

NEC / UL Compliance

OFNR-ST1

CEC / C(UL) Compliance

OFNR-ST1

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.80 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.80 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type UPC
FI3I002LB Aqua Reel 612825287988