Product Number: GIPS2C2

Indoor semi-tight buffered patchcord LSZH jacket 2.0mm DX Zip MM OM2.

Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 2.0mm duplex zipcord MM OM2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Type

OM2

Fiber Buffer Material

LSZH - Low Smoke Zero Halogen

Fiber Buffer Construction

Semi-Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

2 mm (0.079 in)

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 2.9 dB/km 0.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 60 mm IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 450 N (100 lbf) IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 150 N (34 lbf) IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-10

Bulk Cable Weight

8.7 kg/km (5.8 lbs/1000ft)

Installation Temperature Range

-15 °C to +50 °C

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor (Not Riser or Plenum)

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

Update and Revision

Revision Number: 0.235 Revision Date: 02-05-2026

Update and Revision

Revision Number: 0.235 Revision Date: 02-05-2026