Product Number: GIPSAD1

Indoor semi-tight buffered patchcord LSZH jacket 2.4mm simplex SM OS2 G.652.D & G.657.A1. CPR Eca.

Indoor semi-tight buffered patchcord with Low Smoke Zero Halogen outer jacket. 2.4mm simplex SM OS2 G.652.D & G.657.A1. CPR Euroclass Eca.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use.

Fiber Type

OS2

Fiber Grade Acc to ITU-T

G.652D & G.657A1

Fiber Buffer Material

LSZH - Low Smoke Zero Halogen

Fiber Buffer Construction

Semi-Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

1

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

2.4 mm (0.094 in)

Optical Characteristics

Wavelength 1310 nm 1550 nm 1625 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km 0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 60 mm IEC 60794-2-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 300 N (67 lbf) IEC 60794-2-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 100 N (22 lbf) IEC 60794-2-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-10

Bulk Cable Weight

5.6 kg/km (3.8 lbs/1000ft)

Installation Temperature Range

-15 °C to +50 °C

Operating Temperature Range

-40 °C to +70 °C

Storage Temperature Range

-40 °C to +70 °C

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

European Halogen Free Standards

IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.246 Revision Date: 02-05-2026

Update and Revision

Revision Number: 0.246 Revision Date: 02-05-2026


Part Numbers

Item # Color Putup Type Length EAN
GIPSAD1.012100 Red Reel 2,100 m 8719605075543
GIPSAD1.004100 Yellow Reel 4,100 m 8719605075536
GIPSAD1.T42100 Yellow Reel 2,100 m 8719605235237