Product Number: FD4M006P0

Indoor/Outdoor Mini-Distribution OM4 6 Fibers OFNP Double Jacket 6.7mm

FX Indoor/Outdoor, Mini-Distribution, OM4, 6 Fibers, OFNP, Double Jacket 6.7mm, Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Inner Jacket Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.130 in (3.3 mm)

Color

Erika Violet

Strength Member

Fiberglass Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.265 in (6.7 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
40 Gigabit Ethernet Performance 150 m --
100 Gigabit Ethernet Performance 100 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

43 lbs/kft (64 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-104-696

TIA/EIA Compliance

568.3, 598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.9 Revision Date: 05-20-2026

Update and Revision

Revision Number: 0.9 Revision Date: 05-20-2026


Part Numbers

Item # Color Putup Type
FD4M006P0 Black Reel