Product Number: FD5M024A2

Indoor/Outdoor Plenum OM5 Mini-Distribution 24 Fibers Aluminum Interlocked 3mm SubUnit

FX Indoor/Outdoor, OM5, Mini-Distribution, 24 Fibers, OFCP, Aluminum Interlocked Armor, 12F/Sub-Unit (3.0mm), Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Premise Backbone

Fiber Type

OM5

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Number of Fillers

2

Fibers Per Subunit

12

Subunit Diameter

0.120 in (3.0 mm)

Subunit Color

Lime Green

Fiber SubUnit Strength Members

Waterblocking Aramid Yarns

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblock Tape

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.421 in (10.7 mm)

Color

Black

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVDF - Polyvinylidene Fluoride

Nom. Diameter

0.715 in (18.2 mm)

Outer Jacket Color

Black

Optical Characteristics

Wavelength 850 nm 953 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 550 m 1100 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km 2470 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 1850 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1800 N (405 lbf)

Max. Tensile Strength During Operation

540 N (121 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

186 lbs/kft (277 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.27 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.27 Revision Date: 09-07-2025


Part Numbers

Item # Color
FD5M024A2A Aqua
FD5M024A2E Erika Violet
FD5M024A2L Lime Green
FD5M024A2O Orange
FD5M024A2Y Yellow