Product Number: FDSM024A2

Indoor/Outdoor Plenum OS2 Mini-Distribution 24 Fibers Aluminium Interlocked 3mm SubUnit

FX Indoor/Outdoor, OS2, Mini-Distribution, 24 Fibers, OFCP, Aluminum Interlocked Armor, 12F/Sub-Unit (3.0mm), Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OS2

Fiber Core Diameter

8.2/125 µm

Fiber Diameter

250 µm

Fiber Count

24

Fiber Color Coding

TIA-598-D

Number of Active Subunits

2

Number of Fillers

2

Fibers Per Subunit

12

Subunit Diameter

0.118 in (3.0 mm)

Subunit Color

Yellow

Fiber SubUnit Strength Members

Waterblocking Aramid Yarns

Central Strength Member Type

GRP

Cable Core Water Blocking

Waterblock Tape

Material

Thermoplastic

Nominal Diameter@InnerJacket1 (cnv)

0.421 in ( 10.7 mm)

Color

Black

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

Thermoplastic

Nom. Diameter

0.675 in (17.2 mm)

Outer Jacket Color

Black

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.4 dB/km 0.3 dB/km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1800 N (405 lbf)

Max. Tensile Strength During Operation

540 N (121 lbf)

Crush Resistance

440 N/cm

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

-20°C to +70°C

Storage Temperature Range

-20°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance, UV Resistance

Flammability / Reaction to Fire

OFCP, FT6

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

OFCP

ICEA Compliance

S-104-696

TIA/EIA Compliance

ANSI/ICEA S-104-696

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.20 Revision Date: 10-15-2024

Update and Revision

Revision Number: 0.20 Revision Date: 10-15-2024