Product Number: FI4M096P1

Indoor Mini-Distribution OM4 96 Fibers OFNP Sub-units 2.0 mm (12F)

FX Indoor, Mini-Distribution, OM4, 96 Fibers, OFNP, Sub-units 2.0 mm (12F), Erika Violet Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

96

Fiber Color Coding

TIA-598-D

Number of Active Subunits

8

Fibers Per Subunit

12

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Erika Violet

Fiber SubUnit Strength Members

Aramid yarns

Central Strength Member Type

GRP

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.400 in (10.2 mm)

Outer Jacket Color

Erika Violet

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
40 Gigabit Ethernet Performance 150 m --
100 Gigabit Ethernet Performance 100 m --
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

73 lbs/kft (109 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

568.3, 589-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.105 Revision Date: 12-05-2025

Update and Revision

Revision Number: 0.105 Revision Date: 12-05-2025


Part Numbers

Item # Color Putup Type UPC
FI4M096P1 Erika Violet Reel 612825288893