Product Number: FI5M096A1

Indoor Mini-Distribution OM5 96 Fibers OFCP Aluminum Interlocked Armor Sub-Units 2.0 mm (12F)

FX Indoor, Mini-Distribution, OM5, 96 Fibers, OFCP Aluminum Interlocked Armor, Sub-Units 2.0 mm(12F), Lime Green Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OM5

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

96

Fiber Color Coding

TIA-598-D

Number of Active Subunits

8

Fibers Per Subunit

12

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Lime Green

Fiber SubUnit Strength Members

Aramid yarns

Central Strength Member Type

GRP

Inner Jacket Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.400 in (10.2 mm)

Color

Lime Green

Number of Inner Jacket Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.686 in (17.4 mm)

Outer Jacket Color

Lime Green

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
40 Gigabit Ethernet Performance 150 m --
100 Gigabit Ethernet Performance 100 m
Min. Effective Modal Bandwidth (EMB) 4700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

159 lbs/kft (226 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

568.3, 598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.6 Revision Date: 05-20-2026

Update and Revision

Revision Number: 0.6 Revision Date: 05-20-2026


Part Numbers

Item # Color Putup Type
FI5M096A1 Lime Green Reel