Product Number: FISM072P8YFC

Indoor Mini-Distribution OS2 72 Fibers OFNP Sub-units 2.0 mm (8F)

FX Indoor, Mini-Distribution OS2, 72 Fibers, OFNP, Sub-units 2.0 mm (8F), Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Mini Distribution Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Diameter

250 µm

Fiber Count

72

Fiber Color Coding

TIA-598-D

Number of Active Subunits

9

Number of Fillers

3

Fibers Per Subunit

8

Subunit Diameter

0.078 in (2.0 mm)

Subunit Color

Yellow

Fiber SubUnit Strength Members

Aramid Yarns

Central Strength Member Type

GRP

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.400 in (10.2 mm)

Outer Jacket Color

Yellow

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.5 dB/km 0.5 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m
40 Gigabit Ethernet Performance 10,000 m --
100 Gigabit Ethernet Performance 10,000 m --

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

660 N (150 lbf)

Max. Tensile Strength During Operation

220 N (45 lbf)

Crush Resistance

100 N/cm

Bulk Cable Weight

87 lbs/kft (130 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262

NEC / UL Compliance

OFNP

CEC / C(UL) Compliance

FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

568.3, 598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.11 Revision Date: 03-25-2026

Update and Revision

Revision Number: 0.11 Revision Date: 03-25-2026


Part Numbers

Item # Color Putup Type
FISM072P8YFC Yellow Reel