Product Number: DKAG71MA024BEAA

G.657.A1, MLT, Dry Core, FRP Armored, double PE & Nylon Jacket OFC

G.657.A1, MLT, Dry Core –Inner HDPE & Nylon Sheath, Flat FRP Armored, Outer HDPE & Nylon Sheath, All Dielectric Optical Fiber Cable, Termite & Rodent Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Count
OS2, G.657.A1, G.652.D 24

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua

Buffer Specification

Buffer Material
Buffer Tube Material:Thermoplastic Material (PBT), Buffer Tube Filling Material: Synthetic Thixotropic Gel

Cable Core Water Blocking

Waterblocking Yarns + Tape

Bulk Cable Weight

167 kg/km

Material

PE - Polyethylene

Inner Jacket2 Material

Nylon

Outer Jacket

Material
PE - Polyethylene
Nylon

Outer Jacket1 Table Notes

Armor Type: Flat Fiber Reinforced Plastic Rod Cable Overall Diameter: 13.5mm

Mode Field Diameter at 1310 nm

9.2 µm

Mode Field Diameter at 1550 nm

10.4 µm

Maximum Attenuation at 1310 nm

0.36 dB/km

Maximum Attenuation at 1550 nm

0.22 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E11 30 x OD
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 15 x OD
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 4000 N (899 lbf)
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1200 N (270 lbf)

Operating Temperature Range

- 30℃ To + 70°C

Installation Temperature Range

- 10℃ To + 60℃

Storage Temperature Range

- 40℃ To + 70℃

ISO/IEC Compliance

ISO/IEC 11801

Notes

Maximum Crush Resistance for Short Term: 4000N/100mm, Duration: 1min, Maximum Crush Resistance for Long Term: 2000N/100mm, Duration: 10min

Update and Revision

Revision Number: 0.18 Revision Date: 04-15-2025

Update and Revision

Revision Number: 0.18 Revision Date: 04-15-2025