Product Number: FD4L072RG

Indoor/Outdoor Loose Tube OM4 72 Fibers OFNR Sub-Units(12F) Gel

FX Indoor/Outdoor, Loose Tube, OM4, 72 Fibers, OFNR, Sub-Units(12F), Gel, Black Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Campus Area Network, Long Haul, Backbone

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Diameter

250 µm

Fiber Count

72

Fiber Color Coding

TIA-598-D

Number of Active Subunits

6

Fibers Per Subunit

12

Subunit Waterblocking

Gel Filled

Subunit Diameter

0.098 in (2.5 mm)

Subunit Color

TIA-598-D

Central Strength Member Type

GRP

Strength Member

Fiberglass Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.428 in (10.9 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.0 dB/km 1.0 dB/km
10 Gigabit Ethernet Performance 400 m --
40 Gigabit Ethernet Performance 150 m --
100 Gigabit Ethernet Performance 100 m --
Min. Effective Modal Bandwidth (EMB) 4,700 MHz.km --
Min. Overfilled Launch (OFL) Bandwidth 3,500 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

2670 N (600 lbf)

Max. Tensile Strength During Operation

800 N (180 lbf)

Crush Resistance

220 N/cm

Bulk Cable Weight

79 lbs/kft (118 kg/km)

Installation Temperature Range

-10°C to +60°C

Operating Temperature Range

-40°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1666, UL 1685

NEC / UL Compliance

OFNR

CEC / C(UL) Compliance

FT4

ICEA Compliance

S-104-696

TIA/EIA Compliance

568.3, 598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.326 Revision Date: 12-12-2025

Update and Revision

Revision Number: 0.326 Revision Date: 12-12-2025


Part Numbers

Item # Color Putup Type
FD4L072RG Black Reel