Product Number: GBGJD72

Outdoor OFC MLT: GLASS YARNS + PE + PA with 12 Tubes of Ø1.9mm 72f MM OM3.

Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member and polyethylene outer jacket plus termite protection by polyamide layer. Product feature: This cable has rodent protection by glass yarns and termite protection by polyamide layer. Existing out of 12 tubes with a diameter of 1.9mm with 72 fibers (12t x 6f) MM OM3.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Outdoor

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Count Subunit Color
OM3 72 TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White, Red, Black

Central Strength Member Type

GRP

Cable Core Water Tight

Yes

Cable Core Water Blocking

Waterblocking Glass Yarns + Tape

Bulk Cable Weight

189 kg/km

Number of Active Subunits

9

Number of Subunit Positions

12

Fibers Per Subunit

8

Type of Armor

Non-Armored

Number of Jackets

Double Jacket

Outer Jacket

Material Color Nominal Diameter Ripcord
PE - Polyethylene Black Yes
Nylon Black 15.6 mm

Maximum Attenuation at 1300 nm

0.9 dB/km

Maximum Attenuation at 850 nm

2.9 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 312 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 234 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 6000 N (1349 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 2000 N (450 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 15 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 7.5 kN/m IEC 60794-3-10
Cable Impact Resistance IEC 60794-1-21-E4 10 J, 300 mm Radius, 3 Cycles IEC 60794-3-10
Cable Torsion Resistance IEC 60794-1-21-E7 180°, 2 m, 10 cycles IEC 60794-3-10

Operating Temperature Range

-30 °C to +75 °C

Installation Temperature Range

-5 °C to +60 °C

Storage Temperature Range

-30 °C to +75 °C

UL Rating/Flame Test

Non-UL Rated

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.34 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.34 Revision Date: 09-17-2024