Product Number: GBYHD48
Outdoor OFC MLT: GLASS YARNS + CST + PE + CST + PE with 6 Tubes of Ø1.9mm 48f MM OM3.
Outdoor dry core optical fiber Multi Loose Tube cable with glass yarns as strength member, Corrugated Steel Tape (Full Rodent Protected) inner armor, polyethylene inner jacket, Corrugated Steel Tape (Full Rodent Protected) outer armor and polyethylene outer jacket. Product feature: This cable has improved rodent protection by Corrugated Steel Tape (Full Rodent Protected) and extra protected by double armor. Existing out of 6 tubes with a diameter of 1.9mm with 48 fibers (4t x 12f) MM OM3.
-
Availability:
Global
-
Status:
Active
Specifications
Product Overview
Construction
Fiber Cable Construction
SubUnit Specifications
Physical Specifications
Jacket Specifications
Inner Jacket
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Information
Resources
Product Bulletin
Blog
Guide
Technical Resources
Webinars
Catalogs
Flyers
- Outdoor Dry Loose Tube Cable
- All Dielectric Outdoor Loose Tube Dry Cable
- DataTuff Mining-Grade Loose Tube Cable CPE Jacket
- DataTuff Mining-Grade Loose Tube Cable LSZH Jacket
- Armored Outdoor Loose Tube Gel Filled Cable
- All Dielectric Outdoor Loose Tube Gel Filled Cable
- Armored Indoor Outdoor Loose Tube Gel Filled Cable
- All Dielectric Indoor/Outdoor Loose Tube Gel Filled Cable
Resources
Product Bulletin
Technical Resources
- Outdoor Dry Loose Tube Cable
- All Dielectric Outdoor Loose Tube Dry Cable
- DataTuff Mining-Grade Loose Tube Cable CPE Jacket
- DataTuff Mining-Grade Loose Tube Cable LSZH Jacket
- Armored Outdoor Loose Tube Gel Filled Cable
- All Dielectric Outdoor Loose Tube Gel Filled Cable
- Armored Indoor Outdoor Loose Tube Gel Filled Cable
- All Dielectric Indoor/Outdoor Loose Tube Gel Filled Cable
Webinars
Catalogs