Product Number: GPRHF06

Outdoor OFC MLT: PE + GLASS YARNS + PE with 6 Tubes of Ø1.9mm 6f SM OS2 G.657.A2.

Outdoor dry core optical fiber Multi Loose Tube cable with polyethylene inner jacket, glass yarns as strength member and polyethylene outer jacket. Product feature: This cable has rodent protection by glass yarns. Existing out of 6 tubes with a diameter of 1.9mm with 6 fibers (1t x 6f) SM OS2 G.657.A2.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Outdoor

Suitable Applications

For outdoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone (riser) and/or horizontal cabling. For outdoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial.

Fiber Cable Construction

Fiber Type Fiber Grade acc. ITU-T Fiber Count Subunit Color
OS2 G.657A2 6 TIA coding (Gxxxxxx.T): Blue

Fiber Color Code

TIA coding (Gxxxxxx.T): Blue, Orange, Green, Brown, Gray, White

Central Strength Member Type

GRP

Cable Core Water Tight

Yes

Cable Core Water Blocking

Waterblock Tape

Bulk Cable Weight

123 kg/km

Number of Active Subunits

1

Number of Subunit Positions

6

Fibers Per Subunit

6

Type of Armor

All Dielectric

Number of Jackets

Double Jacket

Color

Black

Material

PE - Polyethylene

Outer Jacket

Material Color Nominal Diameter Ripcord
PE - Polyethylene Black 12.1 mm Yes

Maximum Attenuation at 1310 nm

0.40 dB/km

Maximum Attenuation at 1550 nm

0.30 dB/km

Maximum Attenuation at 1625 nm

0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 242 mm IEC 60794-3-10
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 242 mm IEC 60794-3-10
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 4950 N (1113 lbf) IEC 60794-3-10
Cable Max. Tensile Strength Operation (Long Term) IEC 60794-1-21-E1 1650 N (371 lbf) IEC 60794-3-10
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 15 kN/m IEC 60794-3-10
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 7.5 kN/m IEC 60794-3-10
Cable Impact Resistance IEC 60794-1-21-E4 10 J, 300 mm Radius, 3 Cycles IEC 60794-3-10
Cable Torsion Resistance IEC 60794-1-21-E7 180°, 2 m, 10 cycles IEC 60794-3-10

Operating Temperature Range

-30 °C to +75 °C

Installation Temperature Range

-5 °C to +60 °C

Storage Temperature Range

-30 °C to +75 °C

UL Rating/Flame Test

Non-UL Rated

REACH

Compliant

ISO/IEC Compliance

IEC 60794, ISO/IEC 11801-1

UV/ Sunlight Protection

Yes

Update and Revision

Revision Number: 0.32 Revision Date: 09-17-2024

Update and Revision

Revision Number: 0.32 Revision Date: 09-17-2024