Product Number: TE-1LD-288-LX5N

Mining Grade Indoor/Outdoor Multi-Loose-Tube OM1 288 Fibers Dry Tubes 2.5mm Rodent Resistant Double Jacket LSZH OFNR-ST1 Ozone-UV-Chem Resistant MSHA

Mining Grade, Indoor/Outdoor, Multi-Loose-Tube, OM1, 288 Fibers, Dry Tubes 2.5mm, Rodent Resistant, Double Jacket, Black, LSZH, OFNR-ST1, Ozone-UV-Chem Resistant, MSHA Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Multi-Loose Tube Cable

Suitable Applications

Mining, Harsh Environment, IoT, Factory or Process Automation, IP Cameras And Devices, Data Communication

Fiber Type

OM1

Fiber Core Diameter

62.5/125 µm

Fiber Diameter

250 µm

Fiber Count

288

Fiber Color Coding

TIA-598-D

Number of Active Subunits

24

Fibers Per Subunit

12

Subunit Waterblocking

Gel Free

Subunit Diameter

0.098 in (2.5 mm)

Central Strength Member Type

GRP

Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nominal Diameter@InnerJacket1 (cnv)

0.681 in (17.3 mm)

Color

Black

Number of Inner Jacket Ripcords

1

Strength Member

Fiberglass Yarns

Jacket Material

LSZH - Low Smoke Zero Halogen (Flame Retardant)

Nom. Diameter

0.849 in (21.5 mm)

Outer Jacket Color

Black

Outer Jacket Ripcord

1

Optical Characteristics

Wavelength 850 nm 1300 nm
Max. Attenuation 3.5 dB/km 1.25 dB/km
10 Gigabit Ethernet Performance 33 m --
Min. Overfilled Launch (OFL) Bandwidth 200 MHz.km 500 MHz.km

Minimum Bend Radius During Installation

15x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

4448 N (1000lbf)

Max. Tensile Strength During Operation

1320 N (300lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

223 lbs/kft (332 kg/km)

Installation Temperature Range

-30°C to +60°C

Operating Temperature Range

-50°C to +85°C

Storage Temperature Range

-50°C to +85°C

Environmental Suitability

Indoor/Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1666, UL 1685

NEC / UL Compliance

OFNR-ST1

CEC / C(UL) Compliance

OFNG-ST1

ICEA Compliance

S-104-696

TIA/EIA Compliance

568.3, 598-D

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Notes

Ozone Resistance, PMSHA - 07-KA250004-MSHA

Update and Revision

Revision Number: 0.8 Revision Date: 06-10-2026

Update and Revision

Revision Number: 0.8 Revision Date: 06-10-2026


Part Numbers

Item # Color Putup Type
TE-1LD-288-LX5N Black Reel