Product Number: FISR048A2

FX Indoor Flexible Ribbon OS2 48 Fibers Aluminum Interlocked Armor OFCP Sub-Units_3.0 mm (12F)

FX Indoor, Flexible Ribbon, OS2, 48 Fibers, Aluminum Interlocked Armor OFCP, Sub-Units_3.0 mm (12F), Yellow Jacket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Category

Fiber Ribbon Cable

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Type

OS2, G.657.A1, G.652.D

Fiber Diameter

250 µm

Fiber Count

48

Fiber Color Coding

TIA-598-D

Number of Active Subunits

4

Fibers Per Subunit

12

Subunit Diameter

0.118 in (3.0 mm)

Subunit Color

Yellow

Fiber SubUnit Strength Members

Aramid Yarn

Central Strength Member Type

GRP

Material

PVC - Polyvinyl Chloride

Nominal Diameter@InnerJacket1 (cnv)

0.400 in (10.2 mm)

Color

Yellow

Number of Inner Jacket Ripcords

1

Armor Type and Material

AIA - Aluminum Interlock Armor

Strength Member

Aramid Yarns

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

0.740 in (18.8 mm)

Outer Jacket Color

Yellow

Optical Characteristics

Wavelength 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
10 Gigabit Ethernet Performance 10,000 m 50,000 m
40 Gigabit Ethernet Performance 10,000 m --
100 Gigabit Ethernet Performance 10,000 m --

Minimum Bend Radius During Installation

20x Cable OD

Minimum Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

1320 N (300 lbf)

Max. Tensile Strength During Operation

400 N (90 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

185 lbs/kft (275 kg/km)

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

NFPA 262, FT6

NEC / UL Compliance

OFCP

CEC / C(UL) Compliance

OFCP

ICEA Compliance

S-83-596

TIA/EIA Compliance

598-D

Telcordia Compliance

GR-409

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment)

Update and Revision

Revision Number: 0.10 Revision Date: 12-08-2025

Update and Revision

Revision Number: 0.10 Revision Date: 12-08-2025