Product Number: GMTTA02

Outdoor Tactical tight buffered (core bonded design) PUR jacket 2f SM OS2 G.652.D & G.657.A1.

Outdoor Tactical tight buffered optical fiber cable with core bonded design with Polyurethane (PUR) outer jacket. 2 fibers SM OS2 G.652.D & G.657.A1.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

For outdoor and indoor use. These metal-free mobile cables have been designed for de-spooling and re-spooling repeatedly. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM Easy to install. Not Recommended for direct burial. Core-bonded Polyurethane jacket providing simple installation.

Fiber Type

OS2

Fiber Grade Acc to ITU-T

G.652D & G.657A1

Fiber Buffer Material

Nylon

Fiber Buffer Construction

Tight

Fiber Buffer Diameter

0.9 mm

Fiber Count

2

Fiber Color Coding

TIA coding (Gxxxxxx.T): Blue, Orange

Cable Core Water Blocking

Waterblocking Aramid Yarns

Jacket Material

PUR - Polyurethane

Nom. Diameter

5.4 mm (0.21 in)

Optical Characteristics

Wavelength 1310 nm 1550 nm 1625 nm
Max. Attenuation 0.40 dB/km 0.30 dB/km 0.30 dB/km

Mechanical Tests

Description Tested Standard Requirement/Value According to Family Specification
Cable Min. Bend Radius Installation (Short Term) IEC 60794-1-21-E6 43.2 mm
Cable Min. Bend Radius Operation (Long Term) IEC 60794-1-21-E11 21.6 mm
Cable Max. Tensile Strength Installation (Short Term) IEC 60794-1-21-E1 1500 N (340 lbf)
Cable Max. Tensile Strength Operation (Long Term) 500 N (110 lbf)
Cable Max. Crush Resistance Installation (Short Term) IEC 60794-1-21-E3 5 kN/m IEC 60794-2-20
Cable Max. Crush Resistance Operation (Long Term) IEC 60794-1-21-E3 3 kN/m IEC 60794-2-20

Bulk Cable Weight

27 kg/km (18 lbs/1000ft)

Installation Temperature Range

-5 °C to +50 °C

Operating Temperature Range

-70 °C to +85 °C

Storage Temperature Range

-70 °C to +85 °C

Environmental Suitability

Indoor/Outdoor

Flammability / Reaction to Fire

IEC 60332-1-2

ISO/IEC Compliance

IEC 60794ISO/IEC 11801-1

Update and Revision

Revision Number: 0.231 Revision Date: 09-26-2025

Update and Revision

Revision Number: 0.231 Revision Date: 09-26-2025


Part Numbers

Item # Color Putup Type Length EAN
GMTTA02.002100 Black Reel 2,100 m
GMTTA02.T03100 Black Reel 3,100 m 8719605218360
GMTTA02.T02100 Black Reel 2,100 m 8719605221070