Product Number: 3077ELS

Fieldbus, 1PR #22 Str TC, PO ins, OS, LSZH Jkt, 300V SWA

Fieldbus, 1 Pair AWG 22 Tinned Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil(s) or Copper Tape(s) shielding, LSZH / FRNC jacket , 300V SWA

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications

Conductor

Size Stranding Material
22 7x30 TC - Tinned Copper

Insulation

Material Nom. Thickness Nom. Insulation Diameter Color Code
PE - Polyethylene 0.375 mm (0.0148 in) 1.5 mm (0.059 in) White & Black

Inner Shield

Shield Type Material
Tape Bi-Laminate (Alum+Poly)

Inner Jacket

Material Nom. Thickness Nom. Diameter Color
LSZH - Low Smoke Zero Halogen (Flame Retardant) 2.15 mm (0.0846 in) 7.5 mm (0.30 in) Orange or Blue

Armor

Armor Type & Material Armor Thickness Coverage
SWA - Steel Wire Armor 0.9 mm Min. 95%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.85 mm (0.0728 in) 13 mm

Electricals

Max. Conductor DCR Nom. Characteristic Impedence Nom. Velocity of Prop.
52.5 Ohm/km 100 Ohm 66%

Temperature

Installation Storage
-15°C To +80°C -45°C To +80°C

Bend Radius

Installation Min.
140 mm

Max. Pull Tension

50 N (11 lbf)

Environmental Suitability

IndoorIndoor/OutdoorOutdoorIndoor/Outdoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-3-24

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

Update and Revision

Revision Number: 0.219 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.219 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
3077ELS.01500 Black Reel 500 m 8719605005595
3077ELS.011000 Black Reel 1,000 m 8719605005588