Product Number: 3107ENH

RS-485, 2 Pr #22 Str TC, FoamPE ins, F/B, LSZH Jkt, Eca

RS-485, 2 Pair, 22 AWG stranded (7x32) Tinned Copper conductors, Foamed Polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + Tinned Copper braid shield (65% coverage), 22 AWG stranded Tinned Copper drain wire, LSZH jacket, CPR Eca

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 2 22 AWG 7x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene (Foam) 0.65 mm (0.026 in) 2.04 mm (0.0803 in) White/Blue & Blue/White, White/Orange & Orange/White

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (7x30) TC
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 1.35 mm (0.0531 in) 8.9 mm (0.35 in)

Overall Cable Diameter (Nominal)

8.9 mm (0.35 in)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 48.2 Ohm/km (14.7 Ohm/1000ft) 36.1 pF/m (11.0 pF/ft) 68.6 pF/m (20.9 pF/ft) 120 Ohm 78% 2.7 Amps per Conductor

Nom Outer Shield DCR

5.9 Ohm/km (1.8 Ohm/1000ft)

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 1.64 dB/100m

Voltage

Voltage Rating
300 V

Temperature

Operating Installation Storage
-45°C To +80°C -15°C To +80°C -45°C To +80°C

Bend Radius

Stationary Min. Installation Min.
45 mm (1.8 in) 89 mm (3.5 in)

Max. Pull Tension

290 N (65 lbf)

Bulk Cable Weight

88 kg/km (59 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Eca, Indoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2, IEC 60332-3-24

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60%

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

DMX-512

Update and Revision

Revision Number: 0.507 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.507 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
3107ENH.00305 Black Reel 305 m 8719605005977
3107ENH.K0305 Black Reel 305 m 8719605188755
3107ENH.001000 Black Reel 1,000 m 8719605174185
3107ENH.01500 Orange Reel 500 m 8719605192486