Product Number: 70102E

Profibus DP, 1PR #22 Str BC, PO ins, F/B, PVC jkt,

Profibus DP, 1 Pair AWG 22 Bare Copper - Stranded, Polyolefin (PO, PE, PP) insulation, Foil + Braid(s) shielding, PVC jacket

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Suitable Applications

Instrumentation and computer cable; For data transmission applications such as Profibus DP

Conductor

Size Stranding Material
22 7x30 BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 2.55 mm (0.100 in) Red & Green

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 65%
Braid Tinned Copper (TC) 65%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 8 mm

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence
57 Ohm/km (17 Ohm/1000ft) 28 pF/m (8.5 pF/ft) 150 Ohm

Temperature

Installation Storage
-15°C To +70°C -40°C to +70°C

Bend Radius

Installation Min.
80 mm

Environmental Suitability

Indoor

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.187 Revision Date: 02-20-2026

Update and Revision

Revision Number: 0.187 Revision Date: 02-20-2026


Part Numbers

Item # Color Putup Type Length EAN
70102E.00500 Purple Reel 500 m 8719605012180
70102E.K0500 Purple Reel 500 m 8719605012210
70102E.01500 Purple Reel 500 m 8719605012203
70102E.K1500 Purple Reel 500 m 8719605012227
70102E.001000 Purple Reel 1,000 m 8719605012173
70102E.011000 Purple Reel 1,000 m 8719605012197