Product Number: 7205A

MachFlex™, 1 Pr #24 Str BC, PO Ins, OS+TC Brd, PVC Jkt, CM

MachFlex™ for High Flex, 1 Pair 24AWG (41x40) Bare Copper, PO Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CM

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Flex Data, RS232, RS422

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 24 AWG 41x40 BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter Color Code
Conductor(s) PE - Polyethylene (Foam) 0.0555 in (1.41 mm) White & Blue

Outer Shield

Shield Type Material Coverage
Tape Bi-Laminate (Alum+Poly) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.232 in (5.89 mm)

Electricals

Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
14 pF/ft (46 pF/m) 72% 2 Amp per Conductor at 30ºC

Nom Outer Shield DCR

3.59 Ohm/1000ft (11.8 Ohm/km)

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
60°C -20°C To +60°C

Bend Radius

Installation Min. Flexing Min.
2.32 in (58.9 mm) 2.32 in

Max. Pull Tension

11 lbs (5.0 kg)

Bulk Cable Weight

33.4 lbs/1000ft (49.7 kg/km)

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

RS Type: 232/485

Notes

1 million flex cycles based on proper installation in a C-track cable guide.

Update and Revision

Revision Number: 0.632 Revision Date: 03-10-2026

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.632 Revision Date: 03-10-2026

Footnote

C - CRATE REEL PUT-UP.


Part Numbers

Item # Color Putup Type Length UPC Footnote
7205A X4P1000 Green X4P Reel 1,000 ft 612825182757 C