73003WS

MachFlex™, 3 C #20 Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K

...
MachFlex™ for Moderate Flex, 3 Conductor 20AWG (10x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Robotics, Robot, Continuous Flex

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Conductors
Conductor(s) 20 10x30 BC - Bare Copper 2
Ground 20 10x30 BC - Bare Copper 1

Conductor Count

3

Insulation
Element Material Nominal Diameter Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.081 in 0.022 in
Ground PVC - Polyvinyl Chloride
Color Chart
Color
Black and Numbered
Inner Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride .339 in .030 in
Outer Shield
Type Material Coverage [%]
Braid Tinned Copper (TC) 85%
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.339 in 0.035 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
10.7 Ohm/1000ft 3.5 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
38 pF/ft
Inductance
Nominal Inductance
.210 µH/ft
Voltage
UL Voltage Rating
600 V
Temperature Range

UL Temp Rating

90°C

Operating Temperature Range

-40°C To 90°C (Static), -5°C To 90°C (Flexing)

Mechanical Characteristics

Oil Resistance

Yes

Flex Cycle Rating

1 Million Cycles

Bulk Cable Weight

137 lbs/1000ft

Max. Pull Tension

30 lbs

Min. Bend Radius (Continuous Flexing)

2.7 in

Min. Bend Radius/Minor Axis

2.7 in

Standards

NEC/(UL) Compliance

THHN, THWN

UL AWM Style Compliance

AWM 2587

CSA AWM Compliance

AWM I/II A/B

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT1

UL voltage rating

600 V RMS

History

Update and Revision

Revision Number: 0.265 Revision Date: 12-22-2023

Part Numbers
Item # Color Put-Up Type UPC
73003WS 008100 Gray Reel 612825409014
73003WS 0081000 Gray Reel 612825409021
73003WS 008500 Gray Reel 612825409038