Product Number: 73007W

MachFlex™, 7 C #20 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 7 Conductor 20AWG (10x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 20 10x30 BC - Bare Copper
Ground 1 20 10x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.081 in (2.1 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.081 in (2.1 mm) Yellow/Green

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.038 in (0.97 mm) 0.327 in

Overall Cable Diameter (Nominal)

0.327 in (8.31 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 10.7 Ohm/1000ft 28 pF/ft (92 pF/m) .210 µH/ft (0.689 µH/m) 5 Amps per Conductor at 30ºC
Ground Wire 10.6 Ohm/1000ft (34.8 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
1.6 in

Max. Pull Tension

55 lbs (25 kg)

Bulk Cable Weight

116 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.252 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.252 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
73007W 008100 Gray Reel 612825409106
73007W 0081000 Gray Reel 612825409113
73007W 008500 Gray Reel 612825409120