Product Number: 73203WS

MachFlex™, 3 C #12 AWG Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 3 Conductor 12 AWGAWG (65x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robots, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 12 65x30 BC - Bare Copper
Ground 1 12 65x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.137 in (3.48 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.137 in (3.48 mm) Yellow/Green

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride .040 in (1.0 mm) .382 in (9.70 mm)

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.530 in

Overall Cable Diameter (Nominal)

0.530 in (13.5 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 1.65 Ohm/1000ft 64 pF/ft (210 pF/m) .160 µH/ft (0.525 µH/m) 30 Amps per Conductor at 30ºC
Ground Wire 1.65 Ohm/1000ft (5.41 Ohm/km)

Nom Outer Shield DCR

2.4 Ohm/1000ft (7.9 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
4.2 in

Max. Pull Tension

163 lbs (73.9 kg)

Bulk Cable Weight

191 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.257 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.257 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
73203WS 008100 Gray Reel 612825409267
73203WS 0081000 Gray Reel 612825409274
73203WS 008500 Gray Reel 612825409281