Product Number: 73403W

MachFlex™, 3 C #14 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 14 41x30 BC - Bare Copper
Ground 1 14 41x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.118 in (3.00 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.118 in (3.00 mm) Yellow/Green

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.351 in

Overall Cable Diameter (Nominal)

0.351 in (8.92 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 2.6 Ohm/1000ft 36 pF/ft (120 pF/m) .170 µH/ft (0.558 µH/m) 25 Amps per Conductor at 30ºC
Ground Wire 2.62 Ohm/1000ft (8.60 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
1.8 in

Max. Pull Tension

97 lbs (44 kg)

Bulk Cable Weight

150 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.258 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.258 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
73403W 008100 Gray Reel 612825409434
73403W 0081000 Gray Reel 612825409441
73403W 008500 Gray Reel 612825409458