Product Number: 73403WS

MachFlex™, 3 C #14 Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 3 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 14 41x30 BC - Bare Copper 2
Ground 14 41x30 BC - Bare Copper 1

Conductor Count

3

Insulation

Element Material Nominal Diameter Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.118 in 0.022 in
Ground PVC - Polyvinyl Chloride

Color Chart

Color
Black and Numbered

Inner Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride .331 in .035 in

Outer Shield

Type Material Coverage [%]
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.443 in 0.042 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
2.6 Ohm/1000ft 2.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
57 pF/ft

Inductance

Nominal Inductance
.170 µH/ft

Voltage

UL Voltage Rating
600 V

UL Temperature Rating

90°C

Operating Temperature Range

-40°C To 90°C (Static), -5°C To 90°C (Flexing)

Oil Resistance

Yes

Flex Cycle Rating

1 Million Cycles

Bulk Cable Weight

261 lbs/1000ft

Maximum Recommended Pulling Tension

106 lbs

Minimum Continuous Flexing Bend Radius

3.5 in

Minimum Minor Axis Bend Radius

3.5 in

UL AWM Style Compliance

AWM 2587

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Oil Resistance

Yes

CSA Flammability

FT1

UL voltage rating

600 V RMS

Update and Revision

Revision Number: 0.140 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.140 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type UPC
73403WS 008100 Gray Reel 612825409465
73403WS 0081000 Gray Reel 612825409472
73403WS 008500 Gray Reel 612825409489