Product Number: 73404WS

MachFlex™, 4 C #14 Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 4 Conductor 14AWG (41x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 14 41x30 BC - Bare Copper
Ground 1 14 41x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.118 in (3.00 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.118 in (3.00 mm) Yellow/Green

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride .035 in (0.89 mm) .364 in (9.25 mm)

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.047 in (1.2 mm) 0.486 in

Overall Cable Diameter (Nominal)

0.486 in (12.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
Conductor(s) 2.6 Ohm/1000ft 57 pF/ft (190 pF/m) 20 Amps per Conductor at 30ºC
Ground Wire 2.62 Ohm/1000ft (8.60 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
3.9 in (99 mm)

Max. Pull Tension

138 lbs (62.6 kg)

Bulk Cable Weight

322 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.253 Revision Date: 01-10-2024

Update and Revision

Revision Number: 0.253 Revision Date: 01-10-2024


Part Numbers

Item # Color Putup Type UPC
73404WS 008100 Gray Reel 612825409526
73404WS 0081000 Gray Reel 612825409533
73404WS 008500 Gray Reel 612825409540