Product Number: 73802W

MachFlex™, 2 C #18 Str BC, PVC Ins, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 2 Conductor 18AWG (16x30) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 2 18 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.091 in (2.3 mm) Black and Numbered

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.258 in

Overall Cable Diameter (Nominal)

0.258 in (6.55 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Inductance Max. Current
6.7 Ohm/1000ft 31 pF/ft (100 pF/m) 74 Ohm .190 µH/ft (0.623 µH/m) 14 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 2587) 600 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
1.3 in

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

66 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
73802W 008100 Gray Reel 612825410003
73802W 0081000 Gray Reel 612825410010
73802W 008500 Gray Reel 612825410027