Product Number: 73807WS

MachFlex™, 7 C #18 Str BC, PVC Ins, OA TC Brd, PVC Jkt, PVC Jkt, AWM 2587 CLASS K

MachFlex™ for Moderate Flex, 7 Conductor 18AWG (16x30) Bare Copper, PVC Insulation, Overall Tinned Copper Braid(85%) Shield, PVC Inner Jacket, PVC Outer Jacket, AWM 2587 CLASS K

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 6 18 16x30 BC - Bare Copper
Ground 1 18 16x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.091 in (2.3 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.091 in (2.3 mm) Yellow/Green

Outer Shield

Shield Type Material Coverage
Braid Tinned Copper (TC) 85%

Inner Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride .030 in (0.76 mm) .341 in (8.66 mm)

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.439 in

Overall Cable Diameter (Nominal)

0.439 in (11.2 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 6.7 Ohm/1000ft 44 pF/ft (140 pF/m) .190 µH/ft (0.623 µH/m) 9.8 Amps per Conductor at 30ºC
Ground Wire 6.66 Ohm/1000ft (21.9 Ohm/km)

Nom Outer Shield DCR

2.6 Ohm/1000ft (8.5 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 2587) 600 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
3.5 in

Max. Pull Tension

97 lbs (44 kg)

Bulk Cable Weight

253 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
73807WS 008100 Gray Reel 612825410232
73807WS 0081000 Gray Reel 612825410249
73807WS 008500 Gray Reel 612825410256