Product Number: 76005WS

MachFlex™, 5 C #28 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG

MachFlex™ for High Flex, 5 Conductor 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 28 7x36 TC - Tinned Copper 5

Conductor Count

5

Insulation

Element Material Nominal Wall Thickness
Conductor(s) PVC - Polyvinyl Chloride 0.010 in

Outer Shield

Type Material Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 26
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.200 in 0.040 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR
66 Ohm/1000ft 6.9 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor
25 pF/ft

Inductance

Nominal Inductance
.220 µH/ft

Voltage

UL Voltage Rating
300 V

UL Temp Rating

105°C

Operating Temperature Range

-10°C To 105°C (Static), 5°C To 105°C (Flexing)

Flex Cycle Rating

6 Million Cycles

Bulk Cable Weight

26 lbs/1000ft

Max. Pull Tension

10 lbs

Min. Bend Radius (Continuous Flexing)

1.6 in

Min. Bend Radius/Minor Axis

1.6 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CMG

UL AWM Style Compliance

AWM 2661, AWM 10002

CSA AWM Compliance

AWM I/II A/B

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Sunlight Resistance

Yes

CSA Flammability

FT4

UL voltage rating

300 V RMS

Update and Revision

Revision Number: 0.250 Revision Date: 09-26-2023

Update and Revision

Revision Number: 0.250 Revision Date: 09-26-2023

Part Numbers

Item # Color Put-Up Type UPC
76005WS 008100 Gray Reel 612825410409
76005WS 0081000 Gray Reel 612825410416
76005WS 008500 Gray Reel 612825410423