Product Number: 76007WS

MachFlex™, 7 C #28 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG

MachFlex™ for High Flex, 7 Conductor 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robots, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 7 28 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.035 in (0.89 mm) Black, Red, White, Green, Orange, Blue, Brown

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.223 in

Overall Cable Diameter (Nominal)

0.223 in (5.66 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
66 Ohm/1000ft 25 pF/ft (82 pF/m) .220 µH/ft (0.722 µH/m) 1.4 Amps per Conductor at 25ºC

Nom Outer Shield DCR

5.4 Ohm/1000ft (18 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
300 V (AWM 2661) 300 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
105°C -10°C To 105°C (Static), 5°C To 105°C (Flexing)

Bend Radius

Flexing Min.
1.8 in

Max. Pull Tension

14.8 lbs (6.71 kg)

Bulk Cable Weight

31 lbs/1000ft

Environmental Suitability

Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2661, AWM 10002, AWM I/II A/B

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
76007WS 008100 Gray Reel 612825410430
76007WS 0081000 Gray Reel 612825410447
76007WS 008500 Gray Reel 612825410454