Product Number: 76112WS

MachFlex™, 12 C #26 Str TC, SRPVC Ins, OS+TC Srv, PVC Jkt, CMG

MachFlex™ for High Flex, 12 Conductor 26AWG (7x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Serve(90%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot , Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 12 26 7x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.039 in (0.99 mm) Black, Red, White, Green, Orange, Blue, Brown, Yellow, Violet, Slate, Pink, Tan

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC
Spiral Serve / Screen Tinned Copper (TC) 90%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.303 in

Overall Cable Diameter (Nominal)

0.303 in (7.70 mm)

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
42 Ohm/1000ft 28 pF/ft (92 pF/m) .20 µH/ft (0.66 µH/m) 2 Amps per Conductor at 25ºC

Nom Outer Shield DCR@Cond DCR1-cnv

3.3 Ohm/1000ft (11 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
300 V (AWM 2661) 300 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
105°C -10°C To 105°C (Static), 5°C To 105°C (Flexing)

Bend Radius

Flexing Min.
2.4 in

Max. Pull Tension

33 lbs (15 kg)

Bulk Cable Weight

54 lbs/1000ft

Environmental Suitability

Indoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 UL loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2661, AWM 10002, AWM I/II A/B

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.255 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.255 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
76112WS 008100 Gray Reel 612825410669
76112WS 0081000 Gray Reel 612825410676