Product Number: 76404TS

MachFlex™, 4 Pr #28 Str TC, SRPVC Ins, OS+TC Brd, PVC Jkt, CMG

MachFlex™ for High Flex, 4 Pair 28AWG (7x36) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robots, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 28 AWG 7x36 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.035 in (0.89 mm) Black & Red, Black & white, Black & Green, Black & Blue

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.256 in

Overall Cable Diameter (Nominal)

0.256 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Inductance
67 Ohm/1000ft 21.0 pF/ft (68.9 pF/m) 90 Ohm .22 µH/ft (0.72 µH/m)

Nom Outer Shield DCR

3.7 Ohm/1000ft (12 Ohm/km)

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -10°C To 105°C (Static), 5°C To 105°C (Flexing)

Bend Radius

Stationary Min. Installation Min. Flexing Min.
2.56 in (65.0 mm) 3.9 in 3.9 in

Max. Pull Tension

17.8 lbs (8.07 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2661, AWM 10002, AWM I/II A/B

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.256 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
76404TS 008100 Gray Reel 612825411222
76404TS 0081000 Gray Reel 612825411239