Product Number: 76503TS

MachFlex™, 3 Pr #26 Str TC, SRPVC Ins, OS+TC Brd, PVC Jkt, CMG

MachFlex™ for High Flex, 3 Pair 26AWG (7x34) Tinned Copper, SRPVC Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, PVC Outer Jacket, CMG

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robot, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 3 26 AWG 7x34 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.010 in (0.25 mm) 0.039 in (0.99 mm) Black & Red, Black & white, Black & Green

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 26 AWG (7x34) TC
Braid Tinned Copper (TC) 85%

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.040 in (1.0 mm) 0.254 in

Overall Cable Diameter (Nominal)

0.254 in

Electricals

Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence
42 Ohm/1000ft 23 pF/ft (75 pF/m) 83 Ohm

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
105°C -10°C To 105°C (Static), 5°C To 105°C (Flexing)

Bend Radius

Stationary Min. Installation Min. Flexing Min.
2.54 in (64.5 mm) 3.8 in 3.8 in (97 mm)

Max. Pull Tension

19.9 lbs (9.03 kg)

Bulk Cable Weight

38 lbs/1000ft

Environmental Suitability

Sunlight Resistance

Flammability / Reaction to Fire

UL1685 UL Loading, FT4

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 2661, AWM 10002, AWM I/II A/B

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.140 Revision Date: 03-05-2026

Update and Revision

Revision Number: 0.140 Revision Date: 03-05-2026


Part Numbers

Item # Color Putup Type UPC
76503TS 008100 Gray Reel 612825411352
76503TS 0081000 Gray Reel 612825411369
76503TS 008500 Gray Reel 612825411376