Product Number: 77805W

MachFlex™, 5+G C #18 Str BC, PVC Ins, PVC Jkt, AWM 2587

MachFlex™ for High Flex, 5+G Conductor 18AWG (105(7x15)x38) Bare Copper, PVC Insulation, PVC Outer Jacket, AWM 2587

  • Availability:
    Americas
  • Status:
    Active

Specifications

Suitable Applications

Robotics, Robots, Continuous Flex

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 4 18 105x38 BC - Bare Copper
Ground 1 18 105x30 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.096 in (2.4 mm) Red and Numbered
Ground PVC - Polyvinyl Chloride 0.022 in (0.56 mm) 0.096 in (2.4 mm) Yellow/Green/Green

Outer Shield

Shield Type Material
No Shield No Shield

Outer Jacket

Separator Material Nom. Thickness Nom. Diameter
Tissue Tape PVC - Polyvinyl Chloride 0.035 in (0.89 mm) 0.355 in

Overall Cable Diameter (Nominal)

0.355 in (9.02 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Inductance Max. Current
Conductor(s) 6.6 Ohm/1000ft 31 pF/ft (100 pF/m) .19 µH/ft (0.62 µH/m) 11.2 Amps per Conductor at 30ºC
Ground Wire 6.66 Ohm/1000ft (21.9 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
600 V (AWM 2587) 600 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C -40°C To 90°C (Static), -5°C To 90°C (Flexing)

Bend Radius

Flexing Min.
2.8 in

Max. Pull Tension

66 lbs (30 kg)

Bulk Cable Weight

200 lbs/1000ft

Environmental Suitability

Oil Resistance

AWM Compliance

AWM 2587, AWM 10012, AWM I/II A/B

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.258 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.258 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type UPC
77805W 010100 Black Reel 612825412342
77805W 0101000 Black Reel 612825412359