Product Number: C3G4

MachFlex™ 375YY, 2+1G C 4mm² Str BC, PVC Ins, PVC Jkt

MachFlex™ 375YY, 2 Conductor + 1 Ground 4mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 2 4 mm² Stranded Class 5 BC - Bare Copper
Ground 1 4 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Brown, Blue
Ground PVC - Polyvinyl Chloride Yellow/Green

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

11.3 mm (0.445 in)

Voltage

Voltage Rating
450/750 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C(Occasional movement) -40°C to +80°C(Fixed installation)

Bend Radius

Installation Min. Flexing Min.
45.2 mm (1.78 in) 169.5 mm

Bulk Cable Weight

231 kg/km (155 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2

ISO/IEC Compliance

IEC 60228

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, DIN VDE 0207-363-4-1, IEC 60227-5, EN 50525-2-51, BS 6360

Update and Revision

Revision Number: 0.75 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.75 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
C3G4 010100M Black 100 m
C3G4 010200M Black 200 m
C3G4 010300M Black 300 m
C3G4 006100M Blue 100 m
C3G4 006200M Blue 200 m
C3G4 006300M Blue 300 m
C3GF-B100 Gray 100 m
C3G4 G8U100M Gray, RAL 7001 100 m
C3G4 G8U200M Gray, RAL 7001 200 m
C3G4 G8U300M Gray, RAL 7001 300 m