Product Number: C4G1.0SY

MachFlex™ 375SY Control Cable, 3 C + 1 G 1 mm² Str BC, PVC Ins, PVC Inner Jkt, GSWB, PVC Outer Jkt

MachFlex™ 375SY Control Cable, 3 Conductor + 1 Ground 1 mm² Stranded Bare Copper, PVC Insulation, PVC Inner Jacket, Galvanized Steel Wire Braid, PVC Outer Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Galvanized steel wire braid armor provides excellent mechanical protection.

Conductor

Element No. of Elements Size Stranding Stranding Class Material
Conductor(s) 3 1 mm² Stranded Class 5 BC - Bare Copper
Ground 1 1 mm² Stranded Class 5 BC - Bare Copper

Insulation

Element Material Color Code
Conductor(s) PVC - Polyvinyl Chloride Brown, Black, Grey
Ground PVC - Polyvinyl Chloride Yellow/Green

Inner Jacket

Material
PVC - Polyvinyl Chloride

Armor

Armor Type & Material
SWB - Steel Wire Braid Armor

Outer Jacket

Material
PVC - Polyvinyl Chloride

Overall Cable Diameter (Nominal)

9.4 mm (0.37 in)

Voltage

Voltage Rating
300/500 V (Max. Operating Voltage), 4000 V (Testing Voltage)

Temperature

Operating Installation
-5°C to +70°C (Occasional movement) -40°C to +80°C (Fixed installation)

Bend Radius

Installation Min. Flexing Min.
56.4 mm (2.22 in) 188 mm

Bulk Cable Weight

139 kg/km (93.4 lbs/1000ft)

Environmental Suitability

Sunlight Resistance, UV Resistance, Oil Resistance - EN 50290-2-22 (TM54)

Flammability / Reaction to Fire

IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2

ISO/IEC Compliance

IEC 60228, IEC 60227-5

CENELEC Compliance

EN 50290-2-22

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

VDE 0295, DIN VDE 0207-363-4-1, EN 50525-2-51, BS 6360

Notes

EMEA PN : C4GCSY

Update and Revision

Revision Number: 0.36 Revision Date: 01-15-2026

Update and Revision

Revision Number: 0.36 Revision Date: 01-15-2026


Part Numbers

Item # Color Length
C4G1.0SY 010100M Black, RAL 9004 100 m
C4G1.0SY 010200M Black, RAL 9004 200 m
C4G1.0SY 010300M Black, RAL 9004 300 m
C4G1.0SY G8U100M Gray, RAL 7001 100 m
C4G1.0SY G8U200M Gray, RAL 7001 200 m
C4G1.0SY G8U300M Gray, RAL 7001 300 m
C4G1.0SY 368100M Transparent 100 m
C4GCSY-K100 Transparent 100 m
C4G1.0SY 368200M Transparent 200 m
C4G1.0SY 368300M Transparent 300 m