Product Number: H12G10L

MachFlex™ 610HH, 11+1G C 1.0mm² Str BC, LSZH Ins, LSZH Jkt, UL AWM Style 21115

MachFlex™ 610HH, 11 Conductor + 1 Ground 1.0mm² Stranded Bare Copper, LSZH Insulation, LSZH Jacket , UL AWM Style 21115

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more. Utilizing LSZH material emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 1 mm² Class 5 BC - Bare Copper 11
Ground 1 mm² Class 5 BC - Bare Copper 1

Conductor Count

12

Insulation

Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)

Color Chart

Color
Black #1
Black #2
Black #3
Black #4
Black #5
Black #11
Green/Yellow

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 12.38mm

Conductor DCR

Max. Conductor DCR
19.5 Ohm/km

Voltage

Dielectric Withstand Voltage Non-UL Description Non-UL Voltage Rating
4000 V IEC: 600/1000 V

Installation Temperature Range

-40°C to +80°C

Operating Temperature Range

-25°C to +70°C

Oil Resistance

Yes

UV Resistance

Yes

Bulk Cable Weight

242 kg/km

Minimum Bend Radius During Installation

4 x OD

Minimum Bend Radius During Operation

15 x OD

UL AWM Style Compliance

AWM 21115

EU Directive 2011/65/EU (RoHS 2)

Yes

Suitability - Indoor

Yes

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

Other Flammability

DIN VDE 0482-332-1-2, DIN EN 60332-1-2, IEC 60332-3-24, IEC 60332-3-25

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

10 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60

Update and Revision

Revision Number: 0.11 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.11 Revision Date: 11-09-2022